EM20A/4KTWE
Description
- No contactor required
- Big switching capacity
- 4 x independent 20A switches
- Suitable for standard keycards size
- ISO/IEC 7810 (85.6mm x 53.98mm x 0.76mm)
- Activates when a keycard is inserted
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431534 | 110mmW x 170mmH x 25mmD |
Inner Carton | 10 | 9321001431541 | 126mmW x 162mmH x 83mmD |
Outer Carton | 120 | 9321001431558 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |