e-catalogue 2024

EM770CAWE

Excel Life - Medical - Switch mechanism - Single Pole Double Throw - antimicrobial & chemical resistant - 2 way 16AX 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001427711

Description

  • Chemical Resistant and Antimicrobial
  • Suitable for Healthcare facilities such as Hospitals
  • Fluoro rated up to 16AX
  • Single pole double throw (SPDT)
  • Colour: White
  • Excellent switching action - superior make or break contact
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001427711
Inner Carton 10 9321001428527 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001429333

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.