e-catalogue 2024

EM803TDWE

Excel Life Time Delay Push-Button Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001434030
Item Dimensions 21.0mmW x 21.0mmH x 50.0mmD

Description

Ensure automatic switch OFF with the Excel Life Minute/Hour Timer. Boasting soft touch electronic push button technology, this 3-wire, 5A mechanism is versatile for most load types. With the ability to set time delays from 1 to 59 minutes or 1 to 24Hours, it ensures energy efficiency and convenience in a multitude of settings.

  • Minute mode: Time delay from 1 to 59 minutes with 1 minute steps
  • Hour mode: Time delay from 1 to 24 Hours with 1 Hour steps
  • Top-up via double-press (10mn in Minute mode or 1 Hour in Hour Mode)
  • 3 Wire technology soft touch electronic push button
  • Multi-way control option (Slave Cat No EMSLAVEWE)
  • LED indicator can be programmed to display either blue or red with the added ability to adjust the light intensity
  • Program parameters stored in a non-volatile memory
  • Easy screw terminal connection
  • Compatible with standard Excel Life plates
  • Complies to Australian Standards AS/NZS 3100
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001434030 145.0mmW x 90.0mmH x 25.0mmD 30.0
Inner Carton 10 9321001434047 126.0mmW x 83.0mmH x 162.0mmD 0.35
Outer Carton 120 9321001434054 350.0mmW x 270.0mmH x 270.0mmD 4.7

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.