e-catalogue 2024

EM400A2PWE

Excel Life 350VA Push Button Dimmer Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001431251
Video youtube

Description

  • Suitable for LED dimmable devices
  • 2 Wire technology soft touch electronic push button
  • Multi-way dimming option, (Slave Dimmer Cat No. EM800SLAVEWE)
  • Programmable LED indicator
  • Programmable Max/Min light levels
  • Dimming level memory function
  • Program parameters stored in a non-volatile memory
  • Short circuit and overload protection
  • Complies to Australian Standards AS/NZS 3100
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001431251
Inner Carton 10 9321001431299 126mmW x 83mmH x 162mmD
Outer Carton 120 9321001431336

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.