EM400A3PWE
Description
- Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
- 350VA, 3 wire dimmer
- Multi-way dimming option with EM800SLAVEWE
- Programmable LED indicator (Blue or Red)
- Programmable soft-start mode & Max/Min light levels
- Dimming level memory function
- Short circuit protection
- KickStart mode suitable for modern light sources
- Program parameters stored in a non-volatile memory
- Complies to Australian Standards AS/NZS 3100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001400165 | |
Inner Carton | 10 | 9321001402602 | 126mmW x 83mmH x 162mmD |
Outer Carton | 120 | 9321001405047 | |
Pallet | 7200 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |