EM910USBWE
Description
- Designed to be used in conjunction with Panel Mount Adaptors or Common Plate Frame and suitable Common Cover Plate.
- HDMI 1.4
- Includes flying lead
- Suitable for all commercial and domestic applications
- Suitable for custom AV plates used in conjunction with Panel Mount Adaptors or Common Support Frame (ECFRAME)
- Front mountable
- Insert module dimensions: 25 x 57mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431909 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001432081 | 126mmW x 162mmH x 83mmD |
Outer Carton | 120 | 9321001432265 |
Documentation
Data Sheets & Others | |
Brochures |