EMFFFOXUG
Description
The world of entertainment and computing is becoming more and more demanding. The Excel Life range of audio, computing and TV sockets is designed to meet this demand, with solutions that suit home and commercial applications such as offices, board rooms, hotel function rooms, and computing and audio shop applications
- 2.4GHz suitable for foxtel installations
- F type on front and rear
- Foxtel approved: F10159
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001411550 | |
Inner Carton | 10 | 9321001412212 | 99mmW x 49mmH x 99mmD |
Outer Carton | 120 | 9321001412878 |
Documentation
Data Sheets & Others | |
Brochures |