e-catalogue 2024

EMPAWE

Excel Life - Indicator mechanism Amber power available indicator 250V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001400905

Description

LED indicators that show at a glance power available and/or power supplied are ideal for hospitals and other moedical facilities, factories, workshops and temporary building sites. The single 770 module mechanisms are pre-fitted with 'quick fit' lead ends that are ready to connect to the Excel Life sockets.

  • LED indicator kit with factory marked symbols
  • Pre-marked for power available
  • Coloured lens for easy identification - 1 x Amber
  • Lead ends are prefitted with ‘quick fit’ connectors ready to fit in to the Excel Life series sockets
  • Current: 1.2mA
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001400905
Inner Carton 10 9321001403340
Outer Carton 120 9321001405788
Pallet 1200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.