EMPS2WE
Description
LED indicators that show at a glance power available and/or power supplied are ideal for hospitals and other medical facilities, factories, workshops and temporary building sites. The single 770 module mechanisms are pre-fitted with 'quick fit' lead ends that are ready to connect to the Excel Life sockets.
- LED indicator kit with factory marked symbol
- Pre-marked for power supplied to 2 outlets
- Coloured lens for easy identification - 2 x Red
- Lead ends are prefitted with 'quick fit' connectors ready to fit in to the Excel Life series sockets
- Current: 1.2mA per indicator
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001400929 |
Inner Carton | 10 | 9321001403364 |
Outer Carton | 120 | 9321001405801 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |