e-catalogue 2024

HEE18F

HEE Flush Mount 18 Module Load Centre Enclosure with Neutral and Earth Bars

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001242505
Item Dimensions 430.0mmW x 265.0mmH x 98.0mmD

Description

These 18 module flush mounted enclosures suit all residential and commercial applications, new or retrofit. Simple and easy to install, they are the ideal choice for accommodating HPM and Legrand circuit protection devices.

  • Flush mounting enclosure
  • 18 Pole
  • Ample internal space for easy wiring
  • Dual door
  • Built-in spirit level for spot-on accuracy
  • Removable clip-in cover
  • Accessories included: insulated active busbar, Earth & Neutral bars, U-links, pole fillers, circuit labels, DIN rail
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001242505 450.0mmW x 278.0mmH x 106.0mmD
Outer Carton 4 9321001242529
Pallet 80

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.