e-catalogue 2024

HL24F

HL Flush Mount 24 Module Load Centre Enclosure with Neutral and Earth Bars

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001391203
Item Dimensions 315.0mmW x 430.0mmH x 86.5mmD

Description

  • Flush mounting enclosure
  • 24 Pole
  • Unique IP2X terminal blocks - can be mounted horizontally or vertically
  • Can be linked vertically or horizontally
  • Fast installation - cardboard template provided
  • Spacious - plenty of room for cabling
  • Complete set of accessories avaiable for Gyprock and Brick-wall installations
  • IP40-IK07 with door
  • IP30-IK05 without door
  • Self extinguishing 650C
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001391203
Inner Carton 1
Outer Carton 1
Pallet 60

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.