LDL014KWE
Description
A marriage of style and function, our Azalea effortlessly achieves optimum lighting performance with impressive economy. With a 48mm depth, it is brilliant for tight ceiling cavities and multi-floor dwellings.
- Lumen output: 890lm
- 11 Watts
- Cool White (4000K)
- Provided with flex and plug
- Wide beam angle 95 degrees
- Rated IP44
- High efficiency 99 Lm/w
- Smooth dimming range
- Lifespan:30,000
- 6-year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432890 | 118.0mmW x 94.0mmH x 118.0mmD | 400.0 | 450.0 |
Outer Carton | 24 | 9321001433088 | 495.0mmW x 305.0mmH x 250.0mmD | 9.6 | 10.8 |
Pallet | 800 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |