LDL024KWE
Description
Equipped with an ultra-premium Citizen LED chip, these superior downlights are our brightest and deliver exceptional colour rendering, making details in an interior space appear sharper and more vibrant. A fusion of craftsmanship, highest-calibre materials and technology mastery, Dalia represents a peerless solution..
- 980 lumens
- 15 Watts
- Cool White (4000K)
- Provided with flex and plug
- Wide beam angle 80 degrees
- Rated IP44
- High efficiency 65 Lm/w
- Smooth dimming range
- No flickering even at low intensity
- Quick-connect wiring between fitting and driver
- High quality Citizen LED chip
- IC insulation rating
- Low profile
- LED up to 30,000 hours life span
- 6-year warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001432937 |
Outer Carton | 20 | 9321001433125 |
Pallet | 400 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |