e-catalogue 2024

LN3FCHBL

Linea Horizonta switch - fan controller 3 speed 100VA black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001266235
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • 100VA maximum load
  • 3 speed fan controller
  • Quiet operation
  • Plate Size: 82mm x 127mm
  • Mounting Centre: 84mm
  • Low 4mm Profile
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001266235
Inner Carton 9 9321001266723
Outer Carton 72 9321001267188

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.