LN3FCWE
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- 100VA maximum load
- 3 speed fan controller
- Quiet operation
- Plate Size: 82mm x 127mm
- Mounting Centre: 84mm
- Low 4mm Profile
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001266242 |
Inner Carton | 9 | 9321001266730 |
Outer Carton | 72 | 9321001267195 |
Documentation
Brochures | |
Instruction Sheets |