e-catalogue 2024

LN400THBL

Linea - Horizontal switch - rotary dimmer trailing edge 2 wire 400VA 240V a.c. black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001273899
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 82 x 127mm
  • Mounting Centre: 84mm
  • Low 4mm Profile
  • EMC Compliant
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001273899
Inner Carton 9 9321001274070
Outer Carton 72 9321001274254

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.