CDLN770/1BLBL
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- 1 Gang Switch - Low 4mm Profile
- Colour: Gloss Black
- Mounting Centres 85mm
- Colour: Black
- Cut-out size: 100 x 58mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001394082 | 164.0mmW x 127.0mmH x 80.0mmD | 78.0 | 110.0 |
Inner Carton | 5 | 9321001394815 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001395607 |
Documentation
Brochures | |
Declaration of Conformity |