LN770/1CXBL
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Mounting Centres 84mm
- Colour: Black
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001265900 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001266396 | 163mmW x 174mmH x 124mmD |
Outer Carton | 160 | 9321001266853 |
Documentation
Brochures |