LN770/1CXWE
Description
HPM Linea range, Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use for TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior.Idea for residential or commercial applications.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Mounting Centres 84mm
- Colour: White
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001265887 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9321001266372 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 160 | 9321001266839 |
Documentation
Brochures |