e-catalogue 2024

LN770/1GPLBL

Linea - Grid & plate only 1 gang black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001262664
Item Dimensions 82.0mmW x 127.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • 1 Gang Grid and Plate
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Mounting Centres 85mm
  • Colour: Black
  • Ready to accept any 770 module HPM mechanism
  • Cut-out size: 100 x 58 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001262664 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001262954 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 160 9321001263531

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.