CDLN770/1PLBL
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Stunning glossy black. Perfectly blends into walls, making it smooth to the touch and impressive to the eye.
- Coverplate for Linea grid
- 1 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Gloss Black
- Slim 4mm profile
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001397007 | 102.0mmW x 212.0mmH x 4.0mmD | 28.0 | |
Inner Carton | 5 | 9321001397946 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001399049 |
Documentation
Data Sheets & Others | |
Brochures |