e-catalogue 2024

Description

The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. As sophisticated as a martini, 5 O'Clock Olive complemets serene interiors with honey-hued flooring and flourishing plant life. It can work equally well paired with crisp white, delicate pastels or rich earthy tones.

  • Coverplate for Linea grid
  • 1 Gang
  • Plate Size: 82mm x 127mm
  • Linea range
  • Colour: 5 O'Clock Olive
  • Slim 4mm profile
  • Luxurious suede-feel finish
  • Fingerprint resistant
  • Interchangeable for interior updates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001396857 102mmW x 212mmH x 4mmD 28.0
Inner Carton 5 9321001397748 200mmW x 130mmH x 77mmD
Outer Carton 60 9321001398844

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.