LN770/1RJ2EBL
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- 1 Gang data/phone RJ45 Cat5E port
- Colour: Black
- Mounting Centres 84mm
- Low 4mm Profile
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001266020 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9321001266518 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 160 | 9321001266976 |
Documentation
Brochures |