LN770/1WE
Description
- 1 Gang Switch
- 10A 240V a.c.
- Mounting Centres 85mm
- Colour: White
- Low 4mm profile
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001264606 | 110.0mmW x 170.0mmH x 30.0mmD | 72.2 | |
Inner Carton | 10 | 9321001265009 | 163.0mmW x 174.0mmH x 124.0mmD | ||
Outer Carton | 80 | 9321001265405 | |||
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |