CDLN770/2GPLWE
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- Grid and Plate
- 2 Gang
- Plate Size: 82mm x 127mm
- Mounting Centres 84mm
- Colour: White
- Ready to accept any 770 module HPM mechanism
- Cut-out size: 100 x 58 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001397021 | 102.0mmW x 213.0mmH x 12.0mmD | 58.0 | |
Inner Carton | 5 | 9321001397960 | 130.0mmW x 77.0mmH x 200.0mmD | ||
Outer Carton | 60 | 9321001399063 |
Documentation
Data Sheets & Others | |
Brochures |