CDLN770/2PLAS
Description
The Linea coverplate colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. The asphalt colour will remind you road construction where the asphalt is used like a glue. Ideal to use in garage or boys rooms.
- Coverplate for Linea grid
- 2 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Asphalt
- Slim 4mm profile
- Easy clean & fingerprint resistant
- Chic asphalt finish
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001396703 | 102.0mmW x 212.0mmH x 5.0mmD | 12.0 | 15.0 |
Inner Carton | 5 | 9321001397595 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001398660 |
Documentation
Data Sheets & Others | |
Brochures |