LN770/2PLOL
Description
The Linea coverplate colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. As sophisticated as a martini, 5 O'Clock Olive complements serene interiors with honey-hued flooring and flourishing plant life. It can work equally well paired with crisp white, delicate pastels or rich earthy tones.
- Coverplate for Linea grid
- 2 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: 5 O'Clock Olive
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- 12 months warranty
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001380542 | 102mmW x 212mmH x 4mmD | 28.0 | |
Inner Carton | 10 | 9321001380559 | 87mmW x 147mmH x 73mmD | 0.12 | |
Outer Carton | 200 | 9321001380566 |
Documentation
Data Sheets & Others | |
Brochures |