CDLN770/2PLPI
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Decadently sweet, Bubblegum is every little girl's fantasy. It's playful, confident and brimming with Cheer. This vivid pink will create a touch of glamour when combined with cool. urban greys and proves a winning accent in pallets of white, oatmeal and silver.
- Coverplate for Linea grid
- 2 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Bubblegum Pink
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001396772 | 102mmW x 212mmH x 5mmD | 12.0 | 15.0 |
Inner Carton | 5 | 9321001397663 | 200mmW x 130mmH x 77mmD | ||
Outer Carton | 60 | 9321001398769 |
Documentation
Data Sheets & Others | |
Brochures |