LN770/3PLKH
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Reminiscent of weekend bushwalking and natural fibres, Ninja Khaki blends beautifully with interior themes containing timber and oatmeal, latte and bitter chocolate tones.
- Coverplate for Linea grid
- 3 Gang
- Plate Size: 82mm x 127mm
- Colour: Ninja Khaki
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001380993 | 102.0mmW x 212.0mmH x 4.0mmD | 28.0 | |
Inner Carton | 10 | 9321001381006 | 87.0mmW x 147.0mmH x 73.0mmD | 0.12 | |
Outer Carton | 200 | 9321001381013 |
Documentation
Data Sheets & Others | |
Brochures |