LN770/3PLRE
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Recharge your energy with this powerful red. It will attract people's attention when walk into the house. The red plate will awake emotions and increase any room personality.
- Coverplate for Linea grid
- 3 Gang
- Plate Size: 82mm x 127mm
- Colour: Saucy Red
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- 12 months warranty
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001383093 | 102mmW x 212mmH x 4mmD | 28.0 | |
Inner Carton | 10 | 9321001383109 | 87mmW x 147mmH x 73mmD | 0.12 | |
Outer Carton | 200 | 9321001383116 |
Documentation
Data Sheets & Others | |
Brochures |