CDLN770/3PLSB
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- Coverplate for Linea grid
- 3 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Cheeky Boy Blue
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001396789 | 102mmW x 212mmH x 4mmD | 28.0 | |
Inner Carton | 5 | 9321001397670 | 130mmW x 77mmH x 200mmD | ||
Outer Carton | 60 | 9321001398776 |
Documentation
Data Sheets & Others | |
Brochures |