LN777AWE
Description
Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty
- Low profile of 4mm - blends into wall surfaces
- Rated 10A
- Removable coverplates available in a selection of metallic, earth and bright colours
- Fits into 84mm standard mounting bracket
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001270270 | 127.0mmW x 82.0mmH x 10.0mmD | 108.0 | |
Inner Carton | 10 | 9321001270331 | 174.0mmW x 124.0mmH x 163.0mmD | ||
Outer Carton | 120 | 9321001270393 | |||
Pallet | 2880 |
Documentation
Brochures | |
Declaration of Conformity |