CDLN777PLKH
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Reminiscent of weekend bushwalking and natural fibres, Ninja Khaki blends beautifully with interior themes containing timber and oatmeal, latte and bitter chocolate tones.
- Coverplate for Linea Double Powerpoint
- Colour: Ninja Khaki
- Plate Size: 127mm x 82mm
- Slim 4mm profile
- You can change the cover plates to revitalize your interior style
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001394433 | 102.0mmW x 213.0mmH x 4.0mmD | 10.0 | 28.0 |
Inner Carton | 5 | 9321001395218 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001396000 |
Documentation
Data Sheets & Others | |
Brochures |