CDLN777PLPI
Description
The Linea coverplate colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Decadently sweet, Bubblegum is every little girl's fantasy. It's playful, confident and brimming with Cheer. This vivid pink will create a touch of glamour when combined with cool. urban greys and proves a winning accent in pallets of white, oatmeal and silver.
- Coverplate for Linea Double Powerpoint
- Colour: Bubblegum Pink
- Plate Size: 127mm x 82mm
- Slim 4mm profile
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001396819 | 102mmW x 213mmH x 4mmD | 10.0 | 28.0 |
Inner Carton | 5 | 9321001397700 | 130mmW x 77mmH x 200mmD | ||
Outer Carton | 60 | 9321001398806 |
Documentation
Data Sheets & Others | |
Brochures |