CDLN777XPLKH
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- Coverplate for Linea Double Power Point with Extra Switch
- Colour: Ninja Khaki
- Plate Size: 127mm x 82mm
- Slim 4mm profile
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001394471 | 102.0mmW x 213.0mmH x 4.0mmD | 10.0 | 28.0 |
Inner Carton | 5 | 9321001395263 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001396055 |
Documentation
Data Sheets & Others | |
Brochures |