e-catalogue 2024

CDLN777XWEWE

Linea - Horizontal double powerpoint - 2 gang 10A 240V a.c. with extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001393870

Description

Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.

  • Double powerpoint with Extra Switch
  • Colour: Gloss White
  • Mounting Centres 85mm
  • Must be installed by a licensed electrician
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001393870 164.0mmW x 127.0mmH x 80.0mmD 108.0
Inner Carton 5 9321001394600 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 60 9321001395393

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.