e-catalogue 2024

LN787BL

Linea - Horizontal single powerpoint 1 gang 10A 240V a.c. black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001264804
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and powerpoints are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.

  • Low profile of 4mm - blends into wall surfaces
  • Removable coverplates available in a selection of metallic, earth and bright colours
  • Fits into 84mm standard mounting bracket
  • Plate Size: 82mm x 127mm
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001264804
Inner Carton 10 9321001265207 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001265603
Pallet 2880

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.