CDLN787BLBL
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- Stylish exchangeable coverplates
- Interchangeable for interior updates
- Easy clean & fingerprint resistant
- Plate size 82 x 127mm
- Must be installed by a licensed electrician
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001394167 | 164mmW x 127mmH x 80mmD |
Inner Carton | 5 | 9321001394891 | 200mmW x 130mmH x 77mmD |
Outer Carton | 60 | 9321001395683 |
Documentation
Brochures | |
Declaration of Conformity |