LN787CR
Description
Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty.
- Low profile of 4mm - blends into wall surfaces
- Removable coverplates available in a selection of metallic, earth and bright colours
- Fits into 84mm standard mounting bracket
- Plate Size: 82mm x 127mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001264798 | |
Inner Carton | 10 | 9321001265191 | 174mmW x 124mmH x 163mmD |
Outer Carton | 120 | 9321001265597 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |