LN787XWE
Description
Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty
- Low profile of 4mm - blends into wall surfaces
- Rated 10A
- Removable coverplates available in a selection of metallic, earth and bright colours
- Fits into 84mm standard mounting bracket
- Extra removable switch mechanism - any 770 series of switch mechanism can be inserted, making it a very flexible product that is ideal for kitchens requiring 35A isolating switches for electric cooktops
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001264811 | |
Inner Carton | 10 | 9321001265214 | 147.0mmW x 87.0mmH x 73.0mmD |
Outer Carton | 120 | 9321001265610 |
Documentation
Brochures | |
Declaration of Conformity |