e-catalogue 2024

CDLNA770/1WEWE

Linea - Architrave - Rocker switch mechanism - Single Pole Double Throw (SPDT) - 1 gang 2 way 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001393801
Item Dimensions 38.0mmW x 80.0mmH x 30.0mmD

Description

The HPM 1 Gang Architrave Switch CDLNA770/1WEWE is slim and narrow in design, suited for door frames or where size is an issue.

  • 1 Gang architrave size fitting - Low 4mm Profile
  • 10A 240V a.c.
  • Plate Size: 38mm x 80mm
  • Mounting Centres 60mm
  • Colour: White
  • Low 4mm profile
  • Cut-out size: 100 x 58 mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001393801 100.0mmW x 210.0mmH x 25.0mmD 25.0 29.0
Inner Carton 5 9321001394532 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 60 9321001395324
Pallet 1920

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.