LST013KPS
Description
Scale the heights of style with Calla step lights, an illuminating choice for stairwells or hallways. Whether indoor or outdoor the Calla excels with its impressive IP65 weatherproof rating. Choose between white and silver.
- Warm light (3000K)
- 95 lumens
- IP65 Weatherproof
- 2.4 Watts - low energy consumption
- IC insulation rating
- Connect up to 6 units on one driver kit (Cat. LDR02D700/18)
- Low profile/discreet design
- Up to 20 year lifespan
- 6 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001433019 | 55.0mmW x 65.0mmH x 57.0mmD | 150.0 | 180.0 |
Outer Carton | 100 | 9321001433200 | 345.0mmW x 280.0mmH x 295.0mmD | 16.0 | 18.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |