LST023KPS
Description
A fusion of discretion and efficiency, the Zinnia starlights are an in vogue choice for those with an eye for detail. Whether illuminating under cabinets or wall features, indoors or outdoors, the Zinnia is the epitome of versatile style. Weatherproof rated IP65. Available in white and silver.
- Warm light (3000K)
- 24 lumens
- IP65 Weatherproof
- 2.4 Watts - low energy consumption
- IC insulation rating
- Connect up to 6 units on one driver kit (Cat. LDR02D700/18)
- Low profile/discreet design
- Up to 20 year lifespan
- 6 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001433033 | 55.0mmW x 65.0mmH x 57.0mmD | 80.0 | 95.0 |
Outer Carton | 100 | 9321001433224 | 295.0mmW x 280.0mmH x 295.0mmD | 8.0 | 10.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |