LWL013KPS
Description
Slimline, discreet, stylish - the Pinna thrives in outdoor space, utilise its dual-direction beam to foster an atmosphere of blissful tranquility. Weatherproof rated IP54 and corrosion resistant.
- Up and down light beam
- Warm light (3000K)
- Wide beam angle up to 120 degrees
- Full anonised aluminium construction
- Resistant to harsh conditions
- IP54 Weatherproof
- Low profile
- 7 Watts - low energy consumption
- LED Lifespan up to 20 years
- 6-year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432968 | 80.0mmW x 60.0mmH x 280.0mmD | 2000.0 | 2050.0 |
Outer Carton | 24 | 9321001437628 | |||
Pallet | 1152 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |