e-catalogue 2024

M5T28CC

Nelson - Fluorescent T5 lamp Straight - 28W cool white 4000K 549mm 20000h

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9318416057985

Description

  • Up to 100%* more concentrated light from standard T5 batten fixtures
  • Simple D.I.Y. installation
  • Fits most T5 28W batten fittings with no built-in reflector.
  • Lamp not included
  • Easy to install
  • Highly reflective mild steel
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9318416057985
Inner Carton 1 19318416057982
Outer Carton 1 29318416057989
Pallet 3600

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.