e-catalogue 2024

Description

  • Outdoor Garden Light
  • Super Bright 1 Watt LED - 12.1 Lumens
  • Adjustable Angle 90° - 180°
  • Can Be Submersed into water up to 50cm deep
  • With netrual, 3 wire 1000W compatible with compact fluorescent bulbs and tubes up to 500VA
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001436546 85mmW x 85mmH x 85mmD 253.0
Inner Carton 10
Outer Carton 40 9321001436645
Pallet 1440

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.