e-catalogue 2024

MNGLS70ESF

Nelson - Ehalogen GLS Edison E27 - 70W frost warm white 2780K

Saleable Location AUS/NZL
Base Unit Barcode 9318416073602
Base Unit Dimensions 60mmW x 150mmH x 60mmD

Description

This E-Halogen lamp is a perfect choice as it offers up to 30% energy saving whilst emmitting the same level of light as a triditional GLS lamp

  • Uses up to 30% less energy then Incandescent lamps
  • Average rated life 2,000 hrs
  • Crisper whiter light
  • ES base
  • GLS Shape
  • Frost Bulb
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 50.0 68.0
Inner Carton 10 19318416073609 320mmW x 70mmH x 230mmD 0.58 0.68
Outer Carton 100 29318416073606 340mmW x 250mmH x 770mmD 6.54 6.96
Pallet 3200

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.