e-catalogue 2024

MNGLS42BCC2P

Nelson - Ehalogen GLS Bayonet B22 - 42W clear warm white 2780K twin pack

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001434603

Description

This E-Halogen lamp is a perfect choice as it offers up to 30% energy saving whilst emmitting the same level of light as a triditional GLS lamp

  • Uses up to 30% less energy then Incandescent lamps
  • Average rated life 2,000 hrs
  • Crisper whiter light
  • BC base
  • GLS Shape
  • Clear Bulb
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001434603
Inner Carton 20 9321001434641
Outer Carton 60 9321001434689
Pallet 1920

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.