e-catalogue 2024

MP38PERMF

HPM PAR38 150W Outdoor Incandescent Fixed Single Floodlight

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9318416061005

Description

This warm white floodlight is designed for wall/ceiling mounting only and can be used outdoors thanks its IP44 rating.

  • Fully Adjustable Lamp Base
  • 150W PAR38 Lamp Included
  • IP44 Weatherproof Rating
  • Heat Resistant Gasket
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9318416061005 230mmW x 220mmH x 120mmD 310.0 368.0
Inner Carton 1 19318416061002 230mmW x 220mmH x 120mmD 0.29 0.31
Outer Carton 16 9321001442332 510mmW x 270mmH x 660mmD 5.51 5.89
Pallet 320

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.