e-catalogue 2024

MPES760

Nelson - Fluorescent oyster security light - 60W PIR motion sensor - IP44 - ceiling manual override 100° scan 7m range plastic white finish - PAR 38

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9318416057084

Description

  • Oyster style
  • Easy DIY
  • Can be mounted indoor or Outdoor
  • Can be mounted in a vertical or horizontal position
  • 60 Watts max
  • Passive infrared sensor
  • 12 months

Volumetrics

Contents Barcode
Base Unit 1 9318416057084
Inner Carton 1 19318416057081
Outer Carton 6 29318416057088
Pallet 96

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.